ADS131M04

アクティブ

4 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ-シグマ ADC

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 32 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) -1.3 Features PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 3.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 100 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 32 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) -1.3 Features PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 3.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 100 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 WQFN (RUK) 20 9 mm² 3 x 3
  • 4 simultaneously sampling differential inputs
  • Programmable data rate up to 64 kSPS
  • Programmable gain up to 128
  • Noise performance:
    • 102-dB dynamic range at gain = 1, 4 kSPS
    • 80-dB dynamic range at gain = 64, 4 kSPS
  • Total harmonic distortion: –100 dB
  • High-impedance inputs for direct sensor connection:
    • Input impedance 330-kΩ for gains of 1, 2, and 4
    • Input impedance ≥ 1-MΩ for gains of 8, 16, 32, 64, and 128
  • Programmable channel-to-channel phase delay calibration:
    • 244-ns resolution, 8.192-MHz fCLKIN
  • Current-detect mode allows for extremely low power tamper detection
  • Fast startup: first data within 0.5 ms of supply ramp
  • Integrated negative charge pump allows input signals below ground
  • Crosstalk between channels: –120 dB
  • Low-drift internal voltage reference
  • Cyclic redundancy check (CRC) on communications and register map
  • 2.7-V to 3.6-V analog and digital supplies
  • Low power consumption: 3.3 mW at 3-V AVDD and DVDD
  • Packages: 20-pin TSSOP or 20-pin WQFN
  • Operating temperature range: –40°C to +125°C
  • 4 simultaneously sampling differential inputs
  • Programmable data rate up to 64 kSPS
  • Programmable gain up to 128
  • Noise performance:
    • 102-dB dynamic range at gain = 1, 4 kSPS
    • 80-dB dynamic range at gain = 64, 4 kSPS
  • Total harmonic distortion: –100 dB
  • High-impedance inputs for direct sensor connection:
    • Input impedance 330-kΩ for gains of 1, 2, and 4
    • Input impedance ≥ 1-MΩ for gains of 8, 16, 32, 64, and 128
  • Programmable channel-to-channel phase delay calibration:
    • 244-ns resolution, 8.192-MHz fCLKIN
  • Current-detect mode allows for extremely low power tamper detection
  • Fast startup: first data within 0.5 ms of supply ramp
  • Integrated negative charge pump allows input signals below ground
  • Crosstalk between channels: –120 dB
  • Low-drift internal voltage reference
  • Cyclic redundancy check (CRC) on communications and register map
  • 2.7-V to 3.6-V analog and digital supplies
  • Low power consumption: 3.3 mW at 3-V AVDD and DVDD
  • Packages: 20-pin TSSOP or 20-pin WQFN
  • Operating temperature range: –40°C to +125°C

The ADS131M04 is a four-channel, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) that offers wide dynamic range, low power, and energy-measurement-specific features, making the device an excellent fit for energy metering, power metrology, and circuit breaker applications. The ADC inputs can be directly interfaced to a resistor-divider network or a power transformer to measure voltage or to a current transformer, shunt, or a Rogowski coil to measure current.

The individual ADC channels can be independently configured depending on the sensor input. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals. Additionally, this device integrates channel-to-channel phase calibration and offset and gain calibration registers to help remove signal-chain errors.

A low-drift, 1.2-V reference is integrated into the device reducing printed circuit board (PCB) area. Optional cyclic redundancy checks (CRCs) on the data input, data output, and register map maintain communication integrity.

The complete analog front-end (AFE) is offered in a 20-pin TSSOP package or a leadless 20-pin WQFN package and is specified over the industrial temperature range of –40°C to +125°C.

The ADS131M04 is a four-channel, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) that offers wide dynamic range, low power, and energy-measurement-specific features, making the device an excellent fit for energy metering, power metrology, and circuit breaker applications. The ADC inputs can be directly interfaced to a resistor-divider network or a power transformer to measure voltage or to a current transformer, shunt, or a Rogowski coil to measure current.

The individual ADC channels can be independently configured depending on the sensor input. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals. Additionally, this device integrates channel-to-channel phase calibration and offset and gain calibration registers to help remove signal-chain errors.

A low-drift, 1.2-V reference is integrated into the device reducing printed circuit board (PCB) area. Optional cyclic redundancy checks (CRCs) on the data input, data output, and register map maintain communication integrity.

The complete analog front-end (AFE) is offered in a 20-pin TSSOP package or a leadless 20-pin WQFN package and is specified over the industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS131M02 アクティブ 2 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ シグマ ADC 2-channel version
ADS131M03 アクティブ 3 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ-シグマ ADC 3-channerl version
ADS131M04-Q1 アクティブ 車載対応、4 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ シグマ ADC Automotive version
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS131M06 アクティブ 6 チャネル、24 ビット、32kSPS、同時サンプリング、デルタ-シグマ ADC Higher channel count (6)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS131M04 4 チャネル、同時サンプリング、24 ビット、デルタ・シグマ ADC データシート (Rev. D) 2021年 5月 24日
アプリケーション・ノート A Simple, Java-Based CRC Calculator PDF | HTML 2026年 3月 4日
アプリケーション概要 電気メーターのリファレンス デザインの選択ガイド PDF | HTML 英語版 PDF | HTML 2026年 1月 16日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
ホワイト・ペーパー 高精度センシングにより、システム性能の向上と効率の向上を実現する方法 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2023年 11月 6日
ホワイト・ペーパー 정확한 감지를 통해 시스템 성능을 개선하고 효율성을 높이는 방법 (Rev. C) PDF | HTML 2023年 10月 30日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート Two-Phase Rogowski Coil Based Electricity Meter Analog Front-End Circuit (Rev. A) 2021年 9月 10日
アプリケーション・ノート Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 2021年 8月 23日
回路設計 Circuit for protecting ADS131M0x ADC from electrical overstress PDF | HTML 2021年 3月 31日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
ホワイト・ペーパー How to detect and harden a meter against tampering by neutral disconnection 2020年 2月 12日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS131M04EVM — 車載向け、4 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ-シグマ ADC

ADS131M04 評価基板 (EVM) は、低消費電力、同時サンプリング、デルタ シグマ A/D コンバータ (ADC) である ADS131M04 の性能を評価するためのプラットフォームです。

ADS131M04EVM キットは、ADS131M04EVM ボードと、付属コンピュータ ソフトウェアを使用可能にする高精度ホスト インターフェイス (PHI) コントローラ ボードで構成されています。

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

ADC-ENERGY-METROLOGY-LIB-SW — ADC エネルギー計測ライブラリ ソフトウェア

ADC エネルギー測定ライブラリ ソフトウェア パッケージは、高性能マルチチャネル A/D コンバータ (ADC) を使用し、電気メーター、パワー ディストリビューション ユニット (PDU)、サーキット ブレーカでエネルギー測定に一般的に使用されている各種測定パラメータを計算する機能を実装します。

この ADC は各チャネルの出力を最大 8kHz でサンプリングし、AC 商用電源の各レッグの電流と電圧を測定します。このソフトウェア ライブラリは、広い入力電流範囲 (0.05A ~ 100A) (...)

サポート・ソフトウェア

ADS131M08-C-EXAMPLE-CODE ADS131M08 example C code

Expedite your embedded design using this example C code for the ADS131M08 product family
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBAC257 ADS131M04 EVM GUI Installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS131M02/03/04 IBIS model (Rev. A)

SBAM423A.IBS (314 KB) - IBIS Model
計算ツール

ADC-DESIGN-CALC Online design calculator tool for TI Precision ADCs

ADC-DESIGN-CALC is an online resource with multiple ADC calculator tools (such as Digital Filter Response, Code-to-Voltage, CMR, CRC, etc.) for TI Precision ADCs.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-010036 — スタンドアロン ADC を使用する単相シャント電気メーターのリファレンス デザイン

このリファレンス デザインは、スタンドアロンのマルチ チャネル アナログ/デジタル コンバータ (ADC) を使用してシャント電流センサをサンプリングする、Class 0.5 単相電力量測定を実装します。シャント センサと、磁気耐性を持つ小型の電源との組み合わせにより、このデザインは磁気的な改変攻撃からの保護を行います。また、このデザインには中立線切断による改変の可能性を検出する機能もあります。高性能の ARM® Cortex®-M4 MCU による度量衡計算と、8kHz のサンプリング レートの組み合わせにより、個別の高調波の分析など、電力品質に関する追加機能も実現可能です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010037 — スタンドアロン ADC を使用した高精度の分相 CT 電気メーターのリファレンス デザイン

このリファレンス デザインは、高性能のマルチ チャネル アナログ/デジタル コンバータ (ADC) を使用して、Class 0.1 の相分割エネルギー測定機能を実装します。独立型の ADC は電流トランス (CT) の出力を 8kHz でサンプリングし、AC 商用電源の各レッグの電流と電圧を測定します。このリファレンス デザインは、広い入力電流範囲 (0.05 ~ 100A) にわたって高精度を達成するほか、個別の高調波分析のような先進的な電力品質機能が必要とする高いサンプリング周波数に対応しています。独立型の ADC を使用して CT の出力をサンプリングすると、統合型の SoC (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 20 Ultra Librarian
WQFN (RUK) 20 Ultra Librarian