ADS7851

アクティブ

逐次比較型 ADC、デュアル、1.5MSPS、14 ビット、同時サンプリング

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 ADS9326 プレビュー 2 チャネル、同時サンプリング、小型パッケージ内の 16 ビット 3MSPS SAR ADC Higher sampling rate, higher resolution
新規 ADS9327 アクティブ 2 チャネル、同時サンプリング、小型パッケージ内の 16 ビット 5MSPS SAR ADC Higher sampling rate, higher resolution

製品詳細

Resolution (Bits) 14 Sample rate (max) (ksps) 1500 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 55 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 83.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 14 Sample rate (max) (ksps) 1500 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 55 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 83.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
WQFN (RTE) 16 9 mm² 3 x 3
  • 12- and 14-Bit Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Analog Inputs
  • Independent Internal Reference (per ADC)
  • High Speed:
    • Up to 2 MSPS with the ADS7251 (12-Bit)
    • Up to 1.5 MSPS with the ADS7851 (14-Bit)
  • Excellent Performance:
    • ADS7251:
      • SNR: 73 dB
      • INL: ±1 LSB
    • ADS7851:
      • SNR: 83.5 dB
      • INL: ±2 LSB
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to +125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)
  • 12- and 14-Bit Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Analog Inputs
  • Independent Internal Reference (per ADC)
  • High Speed:
    • Up to 2 MSPS with the ADS7251 (12-Bit)
    • Up to 1.5 MSPS with the ADS7851 (14-Bit)
  • Excellent Performance:
    • ADS7251:
      • SNR: 73 dB
      • INL: ±1 LSB
    • ADS7851:
      • SNR: 83.5 dB
      • INL: ±2 LSB
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to +125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)

The ADS7251 and ADS7851 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs and feature two independent internal voltage references. The ADS7251 offers 12-bit resolution and up to 2-MSPS sampling speed. The ADS7851 offers 14-bit resolution and up to 1.5-MSPS sampling speed.

The devices support a wide digital supply voltage range, allowing easy communication with a variety of digital host controllers using a simple, serial interface. Both devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, space-saving, WQFN-16 (3-mm × 3-mm) package.

The ADS7251 and ADS7851 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs and feature two independent internal voltage references. The ADS7251 offers 12-bit resolution and up to 2-MSPS sampling speed. The ADS7851 offers 14-bit resolution and up to 1.5-MSPS sampling speed.

The devices support a wide digital supply voltage range, allowing easy communication with a variety of digital host controllers using a simple, serial interface. Both devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, space-saving, WQFN-16 (3-mm × 3-mm) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
ADS7251 アクティブ 逐次比較型 ADC、デュアル、2MSPS、12 ビット、同時サンプリング Lower resolution (12-bit), higher sampling rate (2-MSPS)
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS7057 アクティブ 14 ビット、2.5MSPS、差動入力、小型、低消費電力 SAR(逐次比較型)ADC Higher sample rate (2.5 MSPS), lower channel count (1-Ch)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS7x51 12-Bit, 2-MSPS and 14-Bit, 1.5-MSPS, Dual, Differential Input, Simultaneous-Sampling, Analog-to-Digital Converters with Internal Reference データシート (Rev. A) PDF | HTML 2014年 4月 9日
アプリケーション概要 サーボドライブの高精度 ADC (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 19日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
その他の技術資料 電圧リファレンスを使用した設計のヒントとコツ (Rev. A 翻訳版) 2021年 5月 4日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

ADS7251 TINA-TI Spice Model

SBAM193.ZIP (12 KB) - TINA-TI Spice Model
シミュレーション・モデル

ADS7851 PSpice Model

SBAM473.ZIP (555 KB) - PSpice Model
シミュレーション・モデル

ADS8354 IBIS Model (Rev. A)

SBAM181A.ZIP (37 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTE) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ