ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

シャットダウン機能搭載、広帯域、超低ノイズ、電圧帰還型オペアンプ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
OPA892 アクティブ 超低 THD (全高調波歪み)、2GHz、10V/V ゲイン安定、0.95nV/√Hz のオペアンプ Wider Voltage (36 V), lower Iq (7.5 mA), lower offset drift (1 µV/°C), and lower THD + N ( -114 dB)

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 3900 BW at Acl (MHz) 600 Acl, min spec gain (V/V) 12 Slew rate (typ) (V/µs) 950 Vn at flatband (typ) (nV√Hz) 0.85 Vn at 1 kHz (typ) (nV√Hz) 1.4 Iq per channel (typ) (mA) 18.1 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 39000000 Offset drift (typ) (µV/°C) 0.25 Iout (typ) (mA) 75 2nd harmonic (dBc) 74 3rd harmonic (dBc) 103 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 3900 BW at Acl (MHz) 600 Acl, min spec gain (V/V) 12 Slew rate (typ) (V/µs) 950 Vn at flatband (typ) (nV√Hz) 0.85 Vn at 1 kHz (typ) (nV√Hz) 1.4 Iq per channel (typ) (mA) 18.1 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 39000000 Offset drift (typ) (µV/°C) 0.25 Iout (typ) (mA) 75 2nd harmonic (dBc) 74 3rd harmonic (dBc) 103 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • HIGH GAIN BANDWIDTH: 3.9GHz
  • LOW INPUT VOLTAGE NOISE: 0.85nV/√Hz
  • VERY LOW DISTORTION: –105dBc (5MHz)
  • HIGH SLEW RATE: 950V/µs
  • HIGH DC ACCURACY: VIO < ±100µV
  • LOW SUPPLY CURRENT: 18.1mA
  • LOW SHUTDOWN POWER: 2mW
  • STABLE FOR GAINS 12
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW NOISE DIFFERENTIAL RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • IMPROVED UPGRADE FOR THE OPA687, CLC425, AND LMH6642

All trademarks are the property of their respective owners.

  • HIGH GAIN BANDWIDTH: 3.9GHz
  • LOW INPUT VOLTAGE NOISE: 0.85nV/√Hz
  • VERY LOW DISTORTION: –105dBc (5MHz)
  • HIGH SLEW RATE: 950V/µs
  • HIGH DC ACCURACY: VIO < ±100µV
  • LOW SUPPLY CURRENT: 18.1mA
  • LOW SHUTDOWN POWER: 2mW
  • STABLE FOR GAINS 12
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW NOISE DIFFERENTIAL RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • IMPROVED UPGRADE FOR THE OPA687, CLC425, AND LMH6642

All trademarks are the property of their respective owners.

The OPA847 combines very high gain bandwidth and large signal performance with an ultra-low input noise voltage (0.85nV/√Hz) while using only 18mA supply current. Where power saving is critical, the OPA847 also includes an optional power shutdown pin that, when pulled low, disables the amplifier and decreases the supply current to < 1% of the powered-up value. This optional feature may be left disconnected to ensure normal amplifier operation when no power-down is required.

The combination of very low input voltage and current noise, along with a 3.9GHz gain bandwidth product, make the OPA847 an ideal amplifier for wideband transimpedance applications. As a voltage gain stage, the OPA847 is optimized for a flat frequency response at a gain of +20V/V and is stable down to gains as low as +12V/V. New external compensation techniques allow the OPA847 to be used at any inverting gain with excellent frequency response control. Using this technique in a differential Analog-to-Digital Converter (ADC) interface application, shown below, can deliver one of the highest dynamic range interfaces available.

The OPA847 combines very high gain bandwidth and large signal performance with an ultra-low input noise voltage (0.85nV/√Hz) while using only 18mA supply current. Where power saving is critical, the OPA847 also includes an optional power shutdown pin that, when pulled low, disables the amplifier and decreases the supply current to < 1% of the powered-up value. This optional feature may be left disconnected to ensure normal amplifier operation when no power-down is required.

The combination of very low input voltage and current noise, along with a 3.9GHz gain bandwidth product, make the OPA847 an ideal amplifier for wideband transimpedance applications. As a voltage gain stage, the OPA847 is optimized for a flat frequency response at a gain of +20V/V and is stable down to gains as low as +12V/V. New external compensation techniques allow the OPA847 to be used at any inverting gain with excellent frequency response control. Using this technique in a differential Analog-to-Digital Converter (ADC) interface application, shown below, can deliver one of the highest dynamic range interfaces available.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Wideband, Ultra Low-Noise, Voltage-Feedback Operational Amplifier with Shutdown データシート (Rev. E) 2008年 12月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート RLC Filter Design for ADC Interface Applications (Rev. A) 2015年 5月 13日
ユーザー・ガイド DEM-OPA-SO-1A User's Guide (Rev. B) 2012年 4月 12日
ユーザー・ガイド DEM-OPA-SO-1B User's Guide (Rev. D) 2012年 4月 12日
ユーザー・ガイド DEM-OPA-SOT-1A User's Guide (Rev. B) 2012年 4月 12日
Analog Design Journal 非補償オペアンプの使用によるパフォーマンスの向上 英語版 2011年 5月 25日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート Transimpedance Considerations for High-Speed Operational Amplifiers 2009年 11月 22日
ユーザー・ガイド Voltage-Controlled Amplifier Evaluation Kit 2008年 8月 25日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
アプリケーション・ノート 高速アナログ設計でのボード寄生成分の測定 英語版 2006年 11月 14日
ユーザー・ガイド DEM-OPA-SOT-1B User's Guide (Rev. B) 2006年 4月 12日
Analog Design Journal Low-power, high-intercept interface to the ADS5424, 105-MSPS converter 2005年 10月 10日
アプリケーション・ノート ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-OPA-SO-1B — SO-8 (非反転) パッケージに封止したシングル・オペアンプの評価基板

The DEM-OPA-SO-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

ユーザー ガイド: PDF
評価ボード

DEM-OPA-SOT-1B — Single op amp evaluation module for SOT23-5/6 (non-inverting) package

The DEM-OPA-SOT-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the SOT23 (DBV) package.

ユーザー ガイド: PDF
シミュレーション・モデル

OPA847 ADS Model

SBOJ018.ZIP (54 KB) - Spice Model
シミュレーション・モデル

OPA847 PSpice Model

SBOC037.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

OPA847 PSpice Model (Rev. A)

SBOC037A.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

OPA847 TINA-TI Reference Design (Rev. C)

SBOC098C.TSC (54 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA847 TINA-TI Spice Model (Rev. A)

SBOM180A.ZIP (6 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD147 — ノイズ測定ポスト・アンプ、オシロスコープ/スペクトル・アナライザ用

スコープやスペクトラム・アナライザによっては、非常に小さな雑音レベルを測定するのに必要な範囲に対応していない場合があります。この雑音測定用ポスト・アンプを使用すると、測定対象デバイス(DUT)の出力雑音を高め、標準のテスト装置を使用して測定できるようになります。この回路の重要な要件は、低ノイズフロアと、ほとんどのデバイスの特性評価を行うのに十分な帯域幅を備えていることです。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ