ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

ユニティ ゲイン安定、低ノイズ、電圧帰還型オペアンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 280 BW at Acl (MHz) 800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 240 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 0.75 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 85 Input bias current (max) (pA) 16000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 110 2nd harmonic (dBc) 85 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 280 BW at Acl (MHz) 800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 240 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 0.75 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 85 Input bias current (max) (pA) 16000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 110 2nd harmonic (dBc) 85 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High Bandwidth (240 MHz, G = 2)
  • High-Output Current (±110 mA)
  • Low-Input Noise (2.5 nV/√Hz)
  • Low-Supply Current (5.6 mA)
  • Flexible Supply Voltage:
    • Dual ±2.5 V to ±6 V
    • Single 5 V to 12 V
  • Excellent DC Accuracy:
    • Maximum 25°C Input Offset Voltage = ±750 µV
    • Maximum 25°C Input Offset Current = ±400 nA
  • High Bandwidth (240 MHz, G = 2)
  • High-Output Current (±110 mA)
  • Low-Input Noise (2.5 nV/√Hz)
  • Low-Supply Current (5.6 mA)
  • Flexible Supply Voltage:
    • Dual ±2.5 V to ±6 V
    • Single 5 V to 12 V
  • Excellent DC Accuracy:
    • Maximum 25°C Input Offset Voltage = ±750 µV
    • Maximum 25°C Input Offset Current = ±400 nA

The OPA820 device provides a wideband, unity-gain stable, voltage-feedback amplifier with a very-low input-noise voltage and high-output current using a low 5.6-mA supply current. At unity-gain, the OPA820 device gives more than 800-MHz bandwidth with less than 1-dB peaking. The OPA820 device complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input-offset voltage of ±750 µV and an offset current of ±400 nA provide excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage-swing headroom allow the OPA820 device to operate on a single 5-V supply with more than 2-VPP output swing. While not a rail-to-rail (RR) output, this swing supports most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01% or 0.03°) supports low-cost composite-video line-driver applications. Existing designs can use the industry-standard pinout, 8-pin SOIC package while emerging high-density portable applications can use the 5-pin SOT-23. Offering the lowest thermal impedance of the industry in a SOT package, along with full specification over both the commercial and industrial temperature ranges, provides solid performance over a wide temperature range.

The OPA820 device provides a wideband, unity-gain stable, voltage-feedback amplifier with a very-low input-noise voltage and high-output current using a low 5.6-mA supply current. At unity-gain, the OPA820 device gives more than 800-MHz bandwidth with less than 1-dB peaking. The OPA820 device complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input-offset voltage of ±750 µV and an offset current of ±400 nA provide excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage-swing headroom allow the OPA820 device to operate on a single 5-V supply with more than 2-VPP output swing. While not a rail-to-rail (RR) output, this swing supports most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01% or 0.03°) supports low-cost composite-video line-driver applications. Existing designs can use the industry-standard pinout, 8-pin SOIC package while emerging high-density portable applications can use the 5-pin SOT-23. Offering the lowest thermal impedance of the industry in a SOT package, along with full specification over both the commercial and industrial temperature ranges, provides solid performance over a wide temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
THS4631 アクティブ 高速 FET 入力オペアンプ Lower noise (7 nV√Hz) and higher precision (0.5 mV)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPA820 Unity-Gain Stable, Low-Noise, Voltage-Feedback Operational Amplifier データシート (Rev. D) PDF | HTML 2016年 12月 12日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート RLC Filter Design for ADC Interface Applications (Rev. A) 2015年 5月 13日
アプリケーション・ノート Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 2015年 5月 8日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
アプリケーション・ノート 高速アナログ設計でのボード寄生成分の測定 英語版 2006年 11月 14日
アプリケーション・ノート ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-OPA-SO-1A — SO-8 パッケージ封止、シングル・オペアンプの評価基板

The DEM-OPA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's High Speed, Wide Bandwidth Operational Amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

ユーザー ガイド: PDF
評価ボード

DEM-OPA-SOT-1A — 5 ピンと 6 ピンの各 SOT-23 パッケージに対応したシングル オペアンプの評価基板

DEM-OPA-SOT-1A は、高速、広帯域オペアンプの動作と性能の評価に役立つ実証ボードです。この未実装プリント基板は、SOT (小型アウトライン トランジスタ) DBV パッケージ封止の製品との互換性があります。

ユーザー ガイド: PDF
シミュレーション・モデル

OPA820 PSpice Model (Rev. C)

SBOC048C.ZIP (35 KB) - PSpice Model
シミュレーション・モデル

OPA820 TINA-TI Reference Design (Rev. A)

SBOC094A.TSC (58 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA820 TINA-TI Spice Model

SBOM176.TSM (4 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ