ホーム アンプ スペシャル ファンクション アンプ トランスインピーダンス アンプ

OPA1S2384

アクティブ

スイッチおよびバッファ内蔵、250MHz、CMOS トランスインピーダンス アンプ(TIA)

製品詳細

Number of channels 2 GBW (typ) (MHz) 100 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features Small Size BW at Acl (MHz) 250 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 GBW (typ) (MHz) 100 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features Small Size BW at Acl (MHz) 250 Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Wide Bandwidth: 250 MHz
  • High Slew Rate: 150 V/µs
  • Rail-to-Rail Input/Output (I/O)
  • Fast Settling
  • Low Input Bias Current: 3 pA
  • High Input Impedance: 1013 Ω || 2 pF
  • SPST Switch:
    • Low On-Resistance: 4 Ω
    • Low Charge Injection: 1 pC
    • Low Leakage Current: 10 pA
  • Flexible Configuration:
    • Transimpedance Gain
    • External Hold Capacitor
    • Post-Gain
  • Single Supply: +2.7 V to +5.5 V
  • Quiescent Current: 9.2 mA
  • Small Package: 3-mm × 3-mm SON-10
  • OPA1S2384: Internal Switch Active High
  • OPA1S2385: Internal Switch Active Low
  • Wide Bandwidth: 250 MHz
  • High Slew Rate: 150 V/µs
  • Rail-to-Rail Input/Output (I/O)
  • Fast Settling
  • Low Input Bias Current: 3 pA
  • High Input Impedance: 1013 Ω || 2 pF
  • SPST Switch:
    • Low On-Resistance: 4 Ω
    • Low Charge Injection: 1 pC
    • Low Leakage Current: 10 pA
  • Flexible Configuration:
    • Transimpedance Gain
    • External Hold Capacitor
    • Post-Gain
  • Single Supply: +2.7 V to +5.5 V
  • Quiescent Current: 9.2 mA
  • Small Package: 3-mm × 3-mm SON-10
  • OPA1S2384: Internal Switch Active High
  • OPA1S2385: Internal Switch Active Low

The OPA1S2384 and OPA1S2385 (OPA1S238x) combine high bandwidth, FET-input operational amplifiers with a fast SPST CMOS switch designed for applications that require the tracking and capturing of fast signals.

By providing a 250-MHz gain bandwidth product and rail-to-rail input/output swings in single-supply operation, the OPA1S238x is capable of wideband transimpedance gain and large output signal swing simultaneously. Low input bias current and voltage noise (6 nV/√Hz) make it possible to amplify extremely low-level input signals for maximum signal-to-noise ratio.

The characteristics of the OPA1S238x make this device ideally suited for use as a wideband photodiode amplifier.

In addition, the CMOS switch and subsequent buffer amplifier allow the OPA1S238x to be easily configured as a fast sample-and-hold circuit. The external hold capacitor and post-gain options make the OPA1S238x easily adoptable to a wide range of speed and accuracy requirements. Note that the OPA1S2384 closes the internal switch with a logic-high signal, and the OPA1S2385 closes the internal switch with a logic-low signal.

The OPA1S238x are optimized for low-voltage operation from as low as +2.7 V up to +5.5 V. These devices are specified for a temperature range of –40°C to +85°C.

The OPA1S2384 and OPA1S2385 (OPA1S238x) combine high bandwidth, FET-input operational amplifiers with a fast SPST CMOS switch designed for applications that require the tracking and capturing of fast signals.

By providing a 250-MHz gain bandwidth product and rail-to-rail input/output swings in single-supply operation, the OPA1S238x is capable of wideband transimpedance gain and large output signal swing simultaneously. Low input bias current and voltage noise (6 nV/√Hz) make it possible to amplify extremely low-level input signals for maximum signal-to-noise ratio.

The characteristics of the OPA1S238x make this device ideally suited for use as a wideband photodiode amplifier.

In addition, the CMOS switch and subsequent buffer amplifier allow the OPA1S238x to be easily configured as a fast sample-and-hold circuit. The external hold capacitor and post-gain options make the OPA1S238x easily adoptable to a wide range of speed and accuracy requirements. Note that the OPA1S2384 closes the internal switch with a logic-high signal, and the OPA1S2385 closes the internal switch with a logic-low signal.

The OPA1S238x are optimized for low-voltage operation from as low as +2.7 V up to +5.5 V. These devices are specified for a temperature range of –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 250-MHz, CMOS Transimpedance Amplifier (TIA) with Integrated Switch and Buffer データシート (Rev. A) 2013年 6月 24日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート トランスインピーダンス・アンプの直感的な補償方法 (Rev. A 翻訳版) 英語版 (Rev.A) 2009年 12月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

OPA1S2384EVM — OPA1S2384EVM - 評価モジュール、トランスインピーダンス・アンプ用、スイッチおよびバッファ内蔵

The OPA1S2384EVM (evaluation module) is intended to provide basic functional evaluation of the OPA1S2384, CMOS Transimpedance Amplifier (TIA) with Integrated Switch and Buffer.

ユーザー ガイド: PDF
シミュレーション・モデル

OPA1S2384 PSpice Model (Rev. A)

SBOMBQ7A.ZIP (45 KB) - PSpice Model
シミュレーション・モデル

OPA1S2384 TINA-TI Reference Design

SBOM838.TSC (134 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA1S2384 TINA-TI Spice Model

SBOM837.ZIP (10 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian