INA159-EP

アクティブ

エンハンスド製品、高精度、ゲイン 0.2、レベル変換 差動アンプ

製品詳細

Number of channels 1 Vs (min) (V) 1.8 Vs (max) (V) 5.5 CMRR (min) (dB) 86 Common-mode input low (min) (V) -12.5 Common-mode input high (max) (V) 17.5 Input offset (±) (max) (V) 0.0005 Iq (typ) (mA) 1.1 Slew rate (typ) (V/µs) 15 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 1500000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.024
Number of channels 1 Vs (min) (V) 1.8 Vs (max) (V) 5.5 CMRR (min) (dB) 86 Common-mode input low (min) (V) -12.5 Common-mode input high (max) (V) 17.5 Input offset (±) (max) (V) 0.0005 Iq (typ) (mA) 1.1 Slew rate (typ) (V/µs) 15 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 1500000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.024
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Gain of 0.2 to Interface ±10-V Signals to Single-Supply ADCs
  • Gain Accuracy: ±0.024% (max)
  • Wide Bandwidth: 1.5 MHz
  • High Slew Rate: 15 V/µs
  • Low Offset Voltage: ±100 µV
  • Low Offset Drift: ±1.5 µV/°C
  • Single-Supply Operation Down to 1.8 V
  • APPLICATIONS
    • Industrial Process Controls
    • Instrumentation
    • Differential to Single-Ended Conversion
    • Audio Line Receivers
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
All other trademarks are the property of their respective owners.

  • Gain of 0.2 to Interface ±10-V Signals to Single-Supply ADCs
  • Gain Accuracy: ±0.024% (max)
  • Wide Bandwidth: 1.5 MHz
  • High Slew Rate: 15 V/µs
  • Low Offset Voltage: ±100 µV
  • Low Offset Drift: ±1.5 µV/°C
  • Single-Supply Operation Down to 1.8 V
  • APPLICATIONS
    • Industrial Process Controls
    • Instrumentation
    • Differential to Single-Ended Conversion
    • Audio Line Receivers
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
All other trademarks are the property of their respective owners.

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10-V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5-V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on a total of 1.8-V to 5.5-V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, –55°C to 125°C.

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10-V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5-V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on a total of 1.8-V to 5.5-V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, –55°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Precision, Gain of 0.2 Level Translation Difference Amplifier データシート 2008年 11月 20日
* VID INA159-EP VID V6209613 2016年 6月 21日
* 放射線と信頼性レポート INA159AMDGKTEP Reliability Report (Rev. A) 2012年 4月 5日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
シミュレーション・モデル

INA159 and INA159-EP PSpice Model (Rev. B)

SBOC074B.ZIP (27 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ