ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

ディスエーブル搭載、広帯域、固定ゲイン、バッファ アンプ

製品詳細

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 280 BW at Acl (MHz) 280 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2100 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 45000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 190 2nd harmonic (dBc) 79 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 5
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 280 BW at Acl (MHz) 280 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2100 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 45000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 190 2nd harmonic (dBc) 79 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • FLEXIBLE SUPPLY RANGE:
      +5V to +12V Single Supply
      ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • HIGH BANDWIDTH (G = +2): 225MHz
  • LOW SUPPLY CURRENT: 5.1mA
  • LOW DISABLED CURRENT: 150 µA
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • SOT23-6 AVAILABLE
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DA
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

  • FLEXIBLE SUPPLY RANGE:
      +5V to +12V Single Supply
      ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • HIGH BANDWIDTH (G = +2): 225MHz
  • LOW SUPPLY CURRENT: 5.1mA
  • LOW DISABLED CURRENT: 150 µA
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • SOT23-6 AVAILABLE
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DA
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

The OPA692 provides an easy to use, broadband fixed gain video buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. Operating on a very low 5.1mA supply current, the OPA692 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA692 can deliver a 1V to 4V output swing with over 120mA drive current and > 200MHz bandwidth. This combination of features makes the OPA692 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The low 5.1mA supply current for the OPA692 is precisely trimmed at +25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA692 supply current drops to less than 150 µA while the I/O pins go into a high impedance state.

The OPA692 provides an easy to use, broadband fixed gain video buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. Operating on a very low 5.1mA supply current, the OPA692 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA692 can deliver a 1V to 4V output swing with over 120mA drive current and > 200MHz bandwidth. This combination of features makes the OPA692 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The low 5.1mA supply current for the OPA692 is precisely trimmed at +25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA692 supply current drops to less than 150 µA while the I/O pins go into a high impedance state.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMH6703 アクティブ 1.2GHz、シャットダウン機能付きの低歪みオペアンプ Minimum specification gain (1 V/V), wider bandwidth (BW) (1800 MHz), slew rate (4200 V/µs) and harmonic distortion 
THS3095 アクティブ パワーダウン機能搭載、シングル、高電圧、低歪み、電流帰還型オペアンプ Wider supply voltage (32V), higher slew rate (6,000V/µs) and lower noise (1.1nV/rtHz)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Ultra Wideband, Fixed Gain Video Buffer Amplifier with Disable データシート (Rev. E) 2008年 12月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
アプリケーション・ノート 高速アナログ設計でのボード寄生成分の測定 英語版 2006年 11月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-OPA-SO-1A — SO-8 パッケージ封止、シングル・オペアンプの評価基板

The DEM-OPA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's High Speed, Wide Bandwidth Operational Amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

ユーザー ガイド: PDF
評価ボード

DEM-OPA-SOT-1A — 5 ピンと 6 ピンの各 SOT-23 パッケージに対応したシングル オペアンプの評価基板

DEM-OPA-SOT-1A は、高速、広帯域オペアンプの動作と性能の評価に役立つ実証ボードです。この未実装プリント基板は、SOT (小型アウトライン トランジスタ) DBV パッケージ封止の製品との互換性があります。

ユーザー ガイド: PDF
シミュレーション・モデル

OPA692 PSpice Model (Rev. A)

SBOM148A.ZIP (36 KB) - PSpice Model
シミュレーション・モデル

OPA692 TINA-TI Reference Design (Rev. B)

SBOC086B.TSC (98 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA692 TINA-TI Spice Model (Rev. A)

SBOM168A.ZIP (5 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ