ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

OPA2683

アクティブ

超低消費電力、デュアル電流帰還型オペアンプ

製品詳細

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 210 Vn at flatband (typ) (nV√Hz) 4.4 Vn at 1 kHz (typ) (nV√Hz) 4.4 Iq per channel (typ) (mA) 0.79 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 110 2nd harmonic (dBc) 58 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 210 Vn at flatband (typ) (nV√Hz) 4.4 Vn at 1 kHz (typ) (nV√Hz) 4.4 Iq per channel (typ) (mA) 0.79 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 110 2nd harmonic (dBc) 58 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • REDUCED BANDWIDTH CHANGE VERSUS GAIN
  • 150MHz BANDWIDTH G = +2
  • >80MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –65dBc at 5MHz
  • HIGH OUTPUT CURRENT: 110mA
  • SINGLE-SUPPLY OPERATION: +5V to +12V
  • DUAL-SUPPLY OPERATION: ±2.5V to ±6V
  • LOW SUPPLY CURRENT: 1.9mA Total
  • POWER SHUTDOWN VERSION: MSOP-10
  • APPLICATIONS
    • LOW POWER BROADCAST VIDEO DRIVER
    • µPOWER ACTIVE FILTERS
    • SHORT LOOP ADSL CO DRIVER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • DIFFERENTIAL ADC INPUT DRIVER

All trademarks are the property of their respective owners.

  • REDUCED BANDWIDTH CHANGE VERSUS GAIN
  • 150MHz BANDWIDTH G = +2
  • >80MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –65dBc at 5MHz
  • HIGH OUTPUT CURRENT: 110mA
  • SINGLE-SUPPLY OPERATION: +5V to +12V
  • DUAL-SUPPLY OPERATION: ±2.5V to ±6V
  • LOW SUPPLY CURRENT: 1.9mA Total
  • POWER SHUTDOWN VERSION: MSOP-10
  • APPLICATIONS
    • LOW POWER BROADCAST VIDEO DRIVER
    • µPOWER ACTIVE FILTERS
    • SHORT LOOP ADSL CO DRIVER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • DIFFERENTIAL ADC INPUT DRIVER

All trademarks are the property of their respective owners.

The OPA2683 provides a new level of performance for dual, very low-power, wideband, current-feedback amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that significantly enhances performance over earlier low-power, current-feedback (CFB) amplifiers. This new architecture provides many of the advantages of a more ideal CFB amplifier while retaining the benefits of very low-power operation. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance gives exceptional bandwidth retention to much higher gains and improved harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high gain applications, the OPA2683 CFBPLUS amplifier can allow the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This flexibility allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power differential line drivers to meet the demanding requirements of DSL.

The output capability for the OPA2683 also sets a new mark in performance for very low-power current-feedback amplifiers. Delivering a full ±4Vpp swing on ±5V supplies, the OPA2683 also has the output current to support this swing into a 100 load. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2683’s low 1.9mA total supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. Further system power reduction is possible using the shutdown feature of the MSOP-10 package.

The OPA2683 provides a new level of performance for dual, very low-power, wideband, current-feedback amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that significantly enhances performance over earlier low-power, current-feedback (CFB) amplifiers. This new architecture provides many of the advantages of a more ideal CFB amplifier while retaining the benefits of very low-power operation. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance gives exceptional bandwidth retention to much higher gains and improved harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high gain applications, the OPA2683 CFBPLUS amplifier can allow the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This flexibility allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power differential line drivers to meet the demanding requirements of DSL.

The output capability for the OPA2683 also sets a new mark in performance for very low-power current-feedback amplifiers. Delivering a full ±4Vpp swing on ±5V supplies, the OPA2683 also has the output current to support this swing into a 100 load. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2683’s low 1.9mA total supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. Further system power reduction is possible using the shutdown feature of the MSOP-10 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMH6724 アクティブ デュアルチャネル、370MHz、1mA、電流帰還型アンプ Wider bandwidth (BW) (370 MHz), slew rate (600 V/µs) and distortion

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Very Low-Power, Dual, Current-Feedback Operational Amplifier データシート (Rev. H) 2009年 7月 23日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート RLC Filter Design for ADC Interface Applications (Rev. A) 2015年 5月 13日
ユーザー・ガイド DEM-OPA-SO-2A User's Guide (Rev. B) 2010年 4月 30日
アプリケーション・ノート Wireline Data Transmission and Reception 2010年 1月 27日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
Analog Design Journal 電流帰還アンプを利用したアクティブ・フィルタ 英語版 2007年 2月 7日
Analog Design Journal 電流帰還アンプのユーザビリティを拡張する 英語版 2007年 2月 1日
アプリケーション・ノート 高速アナログ設計でのボード寄生成分の測定 英語版 2006年 11月 14日
アプリケーション・ノート PSpiceを使用した、電流帰還オペアンプの安定化と回路性能最適化 英語版 2006年 11月 9日
ユーザー・ガイド DEM-OPA-SOT-2A User's Guide (Rev. A) 2006年 5月 25日
アプリケーション・ノート ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日
アプリケーション・ノート Current Feedback Amplifiers: Review, Stability Analysis, and Applications 2000年 11月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-OPA-SO-2A — Dual op amp evaluation module for SO-8 package

The DEM-OPA-SO-2A demonstration evaluation module helps designers evaluate the operation and performance of TI dual-channel, high-speed, wideband operational amplifiers. This unpopulated printed-circuit board (PCB) is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

ユーザー ガイド: PDF
シミュレーション・モデル

OPA2683 PSpice Model

SBOM478.ZIP (39 KB) - PSpice Model
シミュレーション・モデル

OPA2683 TINA-TI Reference Design (Rev. C)

SBOC241C.TSC (100 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA2683 TINA-TI Spice Model (Rev. A)

SBOM304A.ZIP (5 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00025 — 低消費電力完全差動プログラマブル・ゲイン・アンプ・リファレンス・デザイン

TI の「OPA2683」低消費電力、デュアル電流帰還型アンプを使用した低消費電力、完全差動、プログラマブル・ゲイン・アンプのリファレンス・デザインです。「技術資料」に収録されている「デザイン・ガイド」は、回路設計の際に浮上するいくつかの設計課題を取り上げています。また、この「デザイン・ガイド」は、結果のレビューと同時に、低消費電力 FDA PGA を使用し、回路設計を行う際のアドバイスも提供します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DCN) 8 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ