ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 専用オーディオ アンプ

0dB (G=1)、シングル、オーディオ差動ライン レシーバ

製品詳細

Supply voltage (max) (V) 36 Supply voltage (min) (V) 8 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (max) (V) 36 Supply voltage (min) (V) 8 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • SINGLE AND DUAL VERSIONS
  • LOW DISTORTION: 0.0005% at f = 1kHz
  • HIGH SLEW RATE: 14V/µs
  • FAST SETTLING TIME: 3µs to 0.01%
  • WIDE SUPPLY RANGE: ±4V to ±18V
  • LOW QUIESCENT CURRENT: 2.9mA max
  • HIGH CMRR: 90dB
  • FIXED GAIN = 0dB (1V/V)
  • PACKAGES:
    • SINGLE: 8-PIN DIP, SO-8
    • DUAL: 14-PIN DIP, SO-14
  • SINGLE AND DUAL VERSIONS
  • LOW DISTORTION: 0.0005% at f = 1kHz
  • HIGH SLEW RATE: 14V/µs
  • FAST SETTLING TIME: 3µs to 0.01%
  • WIDE SUPPLY RANGE: ±4V to ±18V
  • LOW QUIESCENT CURRENT: 2.9mA max
  • HIGH CMRR: 90dB
  • FIXED GAIN = 0dB (1V/V)
  • PACKAGES:
    • SINGLE: 8-PIN DIP, SO-8
    • DUAL: 14-PIN DIP, SO-14

The INA134 and INA2134 are differential line receivers consisting of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1kHz) and high slew rate (14V/µs), assuring good dynamic response. In addition, wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. The dual version features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The INA134 and INA2134 on-chip resistors are laser trimmed for accurate gain and optimum common-mode rejection. Furthermore, excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. Operation is guaranteed from ±4V to ±18V (8V to 36V total supply).

The INA134 is available in 8-pin DIP and SO-8 surface-mount packages. The INA2134 comes in 14-pin DIP and SO-14 surface-mount packages. Both are specified for operation over the extended industrial temperature range, –40°C to +85°C.

The INA134 and INA2134 are differential line receivers consisting of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1kHz) and high slew rate (14V/µs), assuring good dynamic response. In addition, wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. The dual version features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The INA134 and INA2134 on-chip resistors are laser trimmed for accurate gain and optimum common-mode rejection. Furthermore, excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. Operation is guaranteed from ±4V to ±18V (8V to 36V total supply).

The INA134 is available in 8-pin DIP and SO-8 surface-mount packages. The INA2134 comes in 14-pin DIP and SO-14 surface-mount packages. Both are specified for operation over the extended industrial temperature range, –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Audio Differential Line Receivers, 0dB (G=1) データシート 2000年 9月 27日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高精度絶対値回路 英語版 2009年 12月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIFFAMP-EVM — ユニバーサル差動アンプ評価基板

自信を持って差動アンプを選択して、DIFFAMP-EVM を使用してデバイスを簡単に評価および比較できます。このモジュールはさまざまな構成をサポートしているので、開発中のアプリケーションに合わせてカスタマイズし、信頼性の高い評価を実施することができます。DIP アダプタセクションが用意されているので、IC パッケージにかかわりなく評価を行うことができます。

注:差動アンプ IC を内蔵していません
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

INA134 TINA-TI Reference Design (Rev. B)

SBOC149B.TSC (83 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA134 TINA-TI Spice Model (Rev. A)

SBOM218A.ZIP (4 KB) - TINA-TI Spice Model
シミュレーション・モデル

INA134, INA2134 and INA2134-EP PSpice Model (Rev. B)

SBOM026B.ZIP (25 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ