ホーム アンプ オペアンプ (OP アンプ) 汎用オペアンプ

OPA2342

アクティブ

デュアル、5.5V、1MHz、低バイアス電流 (0.2pA)、RRIO (レール ツー レール入出力) オペアンプ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TLV9002 アクティブ コスト最適化アプリケーション向け、デュアル、5.5V、1MHz、RRIO (レール ツー レール入出力) オペアンプ Better accuracy (1.6mV Vos max), lower power (0.06mA), smaller packages

製品詳細

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 88 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) -0.001
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 88 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) -0.001
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • LOW QUIESCENT CURRENT: 150uA typ
  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • SINGLE SUPPLY CAPABILITY
  • LOW COST
  • MicroSIZE PACKAGE OPTIONS:
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • BANDWIDTH: 1MHz
  • SLEW RATE: 1V/us
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • COMMUNICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • ACTIVE FILTERS
    • TEST EQUIPMENT
    • CONSUMER ELECTRONICS
  • LOW QUIESCENT CURRENT: 150uA typ
  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • SINGLE SUPPLY CAPABILITY
  • LOW COST
  • MicroSIZE PACKAGE OPTIONS:
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • BANDWIDTH: 1MHz
  • SLEW RATE: 1V/us
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • COMMUNICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • ACTIVE FILTERS
    • TEST EQUIPMENT
    • CONSUMER ELECTRONICS

The OPA342 series rail-to-rail CMOS operational amplifiers are designed for low-cost, low-power, miniature applications. They are optimized to operate on a single supply as low as 2.5V with an input common-mode voltage range that extends 300mV beyond the supplies.

Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital Converters (ADC). They are also well suited for general-purpose and audio applications and providing I/V conversion at the output of Digital-to-Analog Converters (DAC). Single, dual, and quad versions have identical specs for design flexibility.

The OPA342 series offers excellent dynamic response with a quiescent current of only 250uA max. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The OPA342 series rail-to-rail CMOS operational amplifiers are designed for low-cost, low-power, miniature applications. They are optimized to operate on a single supply as low as 2.5V with an input common-mode voltage range that extends 300mV beyond the supplies.

Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital Converters (ADC). They are also well suited for general-purpose and audio applications and providing I/V conversion at the output of Digital-to-Analog Converters (DAC). Single, dual, and quad versions have identical specs for design flexibility.

The OPA342 series offers excellent dynamic response with a quiescent current of only 250uA max. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPA342,2342,4342: Low-Cost,Low-Power,Rail-to-Rail Op Amps MicroAmplifier Series データシート (Rev. A) 2000年 12月 8日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

DUAL-DIYAMP-EVM — デュアルチャネル ユニバーサル DIY アンプ回路の評価基板

DUAL-DIYAMP-EVM は、エンジニアと DIY ユーザーに実際のアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。業界標準の SOIC-8 パッケージに封止されたデュアル パッケージのオペアンプ向けに設計されています。この EVM により、反転 / 非反転アンプ、サレンキー型フィルタ、複数のフィードバック フィルタ、リファレンス バッファ付き差動アンプ、デュアル フィードバック付き分離抵抗 Riso、シングルエンド入力から差動出力への変換、差動入力から差動出力への変換、2 (...)

ユーザー ガイド: PDF
シミュレーション・モデル

OPA2342 PSpice Model

SBOM597.ZIP (34 KB) - PSpice Model
シミュレーション・モデル

OPA2342 TINA-TI Reference Design

SBOM599.TSC (81 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA2342 TINA-TI Spice Model

SBOM598.ZIP (3 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ

この設計は入力信号、VIN を反転し、信号ゲイン 1000V/V または 60dB を適用します。T 帰還回路搭載の反転アンプは、値が小さい R4 や値が大きい帰還抵抗なしで高いゲインを取得するために使用できます。
設計ツール

CIRCUIT060015 — 調整可能なリファレンス電圧回路

この回路は、反転と非反転のアンプ回路を 1 つに組み合わせ、入力電圧の負の値から入力電圧までの可変の基準電圧を生成します。ゲインを増加して、負の最高基準電圧のレベルを増やすこともできます。
設計ツール

CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

このハイサイド電流センシング ソリューションは、レール ツー レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5A (50% 減少) に低下すると OC-Alert が論理 HIGH に戻るようにヒステリシスが実装されています。この回路は、オープン (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian