ホーム アンプ オペアンプ (OP アンプ) 汎用オペアンプ

シングル、5.5V、20MHz、低ノイズ (8.5nV/√Hz)、65mA の出力電流、オペアンプ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
OPA323 アクティブ シングル、5.5V、20MHz、ゼロクロス、低ノイズ (6nV/√Hz)、RRIO (レール ツー レール入出力) オペアンプ Faster slew rate (30 V/us), lower offset voltage (0.8 mV), lower noise (8 nV/√Hz)

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Shutdown, Zero Crossover Input bias current (max) (pA) 10 CMRR (typ) (dB) 100 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Shutdown, Zero Crossover Input bias current (max) (pA) 10 CMRR (typ) (dB) 100 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current: 1.5 mA/ch
    • Shutdown: 0.1 µA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, SON, VSSOP, TSSOP
  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current: 1.5 mA/ch
    • Shutdown: 0.1 µA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, SON, VSSOP, TSSOP

The OPAx322x series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322x family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322x series is also excellent for consumer audio applications, particularly for single-supply systems.

The OPAx322S models include a shutdown mode that allow the amplifiers to be switched from normal operation to a standby current that is typically less than 0.1 µA.

The OPA322 (single version) is available in 5-pin SOT-23 and 6-pin SOT-23, while the OPA2322 (dual version) is offered in 8-pin VSSOP, 10-pin VSSOP, 8-pin SOIC, and 8-pin SON packages. The quad version OPA4322 comes in 14-pin TSSOP and 16-pin TSSOP packages. All versions are specified for operation from –40°C to +125°C.

The OPAx322x series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322x family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322x series is also excellent for consumer audio applications, particularly for single-supply systems.

The OPAx322S models include a shutdown mode that allow the amplifiers to be switched from normal operation to a standby current that is typically less than 0.1 µA.

The OPA322 (single version) is available in 5-pin SOT-23 and 6-pin SOT-23, while the OPA2322 (dual version) is offered in 8-pin VSSOP, 10-pin VSSOP, 8-pin SOIC, and 8-pin SON packages. The quad version OPA4322 comes in 14-pin TSSOP and 16-pin TSSOP packages. All versions are specified for operation from –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPAx322x 20-MHz, Low-Noise, 1.8-V, RRI/O, CMOS Operational Amplifier With Shutdown データシート (Rev. F) PDF | HTML 2016年 12月 23日
回路設計 フォトダイオード アンプ回路 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 2日
回路設計 半波整流回路 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 6月 28日
アプリケーション概要 ゼロクロスオーバー アンプ:特長と利点 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2023年 11月 28日
回路設計 Single-supply, high-input voltage, full-wave rectifier circuit PDF | HTML 2021年 4月 13日
回路設計 Discrete Wide Bandwidth INA Circuit (Rev. A) PDF | HTML 2020年 12月 23日
回路設計 ディスクリート広帯域幅 INA 回路 最新英語版 (Rev.A) PDF | HTML 2019年 1月 20日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
e-Book(PDF) Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML 2014年 9月 30日
アプリケーション・ノート OPA322, OPA2322, OPA4322 EMIR Immunity Performance 2012年 11月 15日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

DIYAMP-EVM — ユニバーサル DIY アンプ回路の評価基板

DIYAMP-EVM は、エンジニアと DIY ユーザーにアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。3 つの業界標準パッケージ (SC70、SOT-23、SOIC) で供給されており、シングル / デュアル電源向けに、アンプ、フィルタ、安定性補償、コンパレータの各構成など、12 の一般的なアンプ構成が可能です。

DIYAMP-EVM は、迅速 簡単なプロトタイプ製作を可能にします。また、一般的な 0805 または 0603 (...)

ユーザー ガイド: PDF | HTML
評価ボード

TIEVM-ARC-AFE — ソーラー アプリケーションにおける C2000™ マイコン ベースでの機械学習によるアーク検出向け、アナログ フロント エンド

TIEVM-ARC-AFE は、TIDA-010955 リファレンス デザインの注文可能バージョンです。このリファレンス デザインは、AI (人工知能) をベースとして、ソーラー アプリケーションで DC アークを検出するためのアナログ フロント エンドを採用しています。DC アーク放電は、DC ストリング電流に高周波ノイズを誘起します。アーク周波数を検出するために、データを取得して組込み AI モデルに渡します。組込み AI (...)

シミュレーション・モデル

Bridge Sensor Solution TINA-TI Reference Design

SBOMC56.ZIP (68 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPAx322 PSpice Model (Rev. F)

SBOM888F.ZIP (30 KB) - PSpice Model
シミュレーション・モデル

OPAx322 TINA-TI Reference Design (Rev. C)

SBOM455C.TSC (315 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPAx322 TINA-TI Spice Model (Rev. C)

SBOM454C.ZIP (10 KB) - TINA-TI Spice Model
シミュレーション・モデル

OPAx32x Simulation for Half-Wave Rectifier Circuit TINA-TI Reference Design

SBOMCH9.TSC (2170 KB) - TINA-TI Reference Design
シミュレーション・モデル

SBOA258 TINA-TI Reference Design

SBOMAU6.ZIP (203 KB) - TINA-TI Reference Design
シミュレーション・モデル

Simulation for Photodiode Amplifier TINA-TI Reference Design

SBOMCH8.ZIP (22 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060009 — 半波整流回路

この高精度の半波整流器は、変動する入力信号(正弦波が望ましい)の負側の半分だけを反転して出力します。帰還抵抗の値を適切に選択することで、各種のゲインを実現できます。高精度の半波整流器は一般に、DC 出力電圧を生成するため、ピーク検出器や帯域幅の制限された非反転アンプなど、他のオペアンプ回路とともに使用されます。この構成は、最高 50kHz の周波数で、0.2mVpp ~ 4Vpp の範囲の正弦波入力信号に対して動作するよう設計されています。
設計ツール

CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ

この設計は入力信号、VIN を反転し、信号ゲイン 1000V/V または 60dB を適用します。T 帰還回路搭載の反転アンプは、値が小さい R4 や値が大きい帰還抵抗なしで高いゲインを取得するために使用できます。
設計ツール

CIRCUIT060015 — 調整可能なリファレンス電圧回路

この回路は、反転と非反転のアンプ回路を 1 つに組み合わせ、入力電圧の負の値から入力電圧までの可変の基準電圧を生成します。ゲインを増加して、負の最高基準電圧のレベルを増やすこともできます。
設計ツール

CIRCUIT060018 — フォトダイオード アンプ回路

この回路は、フォトダイオードの光依存電流を増幅させるトランスインピーダンス アンプとして構成されたオペアンプで構成されています。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060060 — 単一電源、高入力電圧の全波整流回路

この単一電源の高精度全波整流器は、高い入力電圧向けに最適化済みです。Vi > 0V の場合、D1 に逆方向バイアスが印加される形になり、回路の上部にある U1 がアクティブになって、ゲインが 1V/V という回路が形成されます。VI < 0V の場合、D1 に順方向バイアスが印加される形になり、回路の下部にある U2 がアクティブになって、ゲインが -1V/V という反転アンプ回路が形成されます。
ユーザー ガイド: PDF
設計ツール

CIRCUIT060068 — ディスクリート広帯域幅計測アンプ回路

このデザインは、3 個のオペアンプを使用して 1 個のディスクリート広帯域計測アンプを形成しています。この回路は、高周波差動信号をシングルエンド出力に変換します。
設計ツール

CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

このハイサイド電流センシング ソリューションは、レール ツー レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5A (50% 減少) に低下すると OC-Alert が論理 HIGH に戻るようにヒステリシスが実装されています。この回路は、オープン (...)
設計ツール

SBOC509 Simulation for Half-Wave Rectifier

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBOC517 Simulation for Photodiode Amplifier

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-010955 — ソーラー アプリケーションでの機械学習によるアーク検出向け、アナログ フロント エンドのリファレンス デザイン

このリファレンス デザインは、AI (人工知能) をベースとして、ソーラー アプリケーションで DC アークを検出するためのアナログ フロント エンドを対象としています。DC アーク放電は、DC ストリング電流に高周波ノイズを誘起します。アーク周波数を検出するために、データを取得して組込み AI モデルに渡します。組込み AI モデルは、アークを識別するようにトレーニングされます。従来型のアーク検出アプローチに比べて、より少ない計算労力でより高い精度を達成できます。このデザインは、アーク検出用のシグナル チェーンに加えて、組込み AI モデル トレーニングのためにアーク (...)
設計ガイド: PDF
リファレンス・デザイン

TIDA-010231 — 光起電力アプリケーション内のアーク検出向けアナログ フロント エンドのリファレンス デザイン

このリファレンス デザインは、太陽光発電システムで DC アークを検出できるように 4 チャネルのアナログ フロント エンドを実装しており、最大 1,000V の DC 電圧と最大 10A の電流をサポートします。アーク放電を検出するために、ソーラー パネルとインバータの間の DC 電流に存在する AC ノイズを分析します。この信号を電流トランスが取得し、アナログ フィルタ段はトランスの出力に対してコンディショニングを行います。その後、16 ビット ADC である ADC8363 がサンプリングを実行し、さらに C2000 リアルタイム マイコン (MCU) (...)
設計ガイド: PDF
リファレンス・デザイン

TIDA-00201 — 差動シグナル・コンディショニング回路、電流および電圧測定用、Fluxgate センサ使用

This design provides a 4-channel signal conditioning solution for differential ADCs integrated into a microcontroller measuring motor current using fluxgate sensors. Also provided is an alternative measurement circuit with external differential SAR ADCs as well as circuits for high-speed (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00208 — シングル・エンド・シグナル・コンディショニング回路、電流および電圧測定用、Fluxgate センサ使用

This design provides a 4-channel signal conditioning solution for single-ended SAR ADCs integrated into a microcontroller measuring motor current using fluxgate sensors. Also provided is an alternative measurement circuit with external SAR ADCs as well as circuits for high-speed overcurrent and (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01214 — 16ビットADCおよびデジタル アイソレータを使用した絶縁型、高精度、アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、保護および測定範囲(IEC 61850-9-2のサンプリング要件を含む)をカバーした広い入力範囲にわたって、高精度の16ビットSAR ADCを使用したAC電圧および電流入力の正確な測定を実現しながら、システム設計を簡素化して、トリップタイム性能および信頼性を高めるものです。アナログ入力モジュール(AIM)は、電源を内蔵したデジタル アイソレータを使用して、ホスト プロセッサから絶縁されます。限定された機能と低コストの設計手法で、TI 製品を 3 点だけ使用して AC AIM を設計し、システム コストとボード サイズを削減できます。アラーム機能により、サンプル (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00499 — 差動アンプと HS ADC を使用した過渡障害/デジタル障害レコーダ AFE のリファレンス デザイン

デジタル障害レコーダ (DFR) が 60/50Hz の周波数使用時に 17/20μs の過渡を検出できるのに対し、過渡レコーダはピークと減衰が 1μs より十分短い期間内に発生する可能性のある外乱をキャプチャできます。このリファレンス デザインは、デジタル障害レコーダへの過渡入力を最大 1MHz で、また過渡レコーダへの過渡入力を最大 25MHz でキャプチャする方法を示します。正と負両方の過渡 (2kV peak 未満) をキャプチャできるほか、アプリケーションのニーズに基づく可変分解能 (12 ビット~ 14 ビット) が使用でき、高速コンバータを駆動する差動アンプの使用を通じて誤差 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-TM4C129POEAUDIO — PoE (パワー オーバー イーサネット) 搭載オーディオ通信機能のリファレンス デザイン

このデザインでは、テキサス インスツルメンツの高性能 TM4C129x マイクロ コントローラ (MCU) と統合型 Ethernet PHY を使用して、個別の外部電源の代わりにネットワーク経由で供給される電力 (PoE ソリューション) を使用してオーディオを効率的にキャプチャ、交換、再生します。アプリケーションにおいては、TivaWare グラフィック ライブラリを使用してタッチ コントロール付きのユーザー インターフェイスを実装し、lwIP を使用してネットワーク経由でデータを交換します。また、Opus オーディオ コーデックを使用してオーディオ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00368 — 差動 ADC / マイコンを使用した電流出力ホール センサと CT に対するインターフェイスのリファレンス デザイン

このリファレンス デザインは、差動 ADC (スタンドアロンおよびマイコンに統合済み) に対する電流出力ホール センサと変流器のインターフェイスを提供します。差動シグナル コンディショニング回路は、−25°C ~ 75°C の動作温度範囲において、±0.5% の精度でモータ電流を測定できるように設計されています。差動アンプの出力同相モード電圧は、1.25V または 2.5V から選択できます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian