低ノイズ、低歪み、計測アンプ

製品詳細

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input offset (±) (max) (µV) 250 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 1 Features Current Feedback, Ultra-low noise CMRR (min) (dB) 100 Input bias current (±) (max) (nA) 12000 Iq (typ) (mA) 10 Bandwidth at min gain (typ) (MHz) 3.4 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.0006 Output swing headroom (to negative supply) (typ) (V) 1.8 Output swing headroom (to positive supply) (typ) (V) -1.8 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input offset (±) (max) (µV) 250 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 1 Features Current Feedback, Ultra-low noise CMRR (min) (dB) 100 Input bias current (±) (max) (nA) 12000 Iq (typ) (mA) 10 Bandwidth at min gain (typ) (MHz) 3.4 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.0006 Output swing headroom (to negative supply) (typ) (V) 1.8 Output swing headroom (to positive supply) (typ) (V) -1.8 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3
SOIC (D) 14 51.9 mm² 8.65 x 6
  • LOW NOISE: 1nV/Hz at 1kHz
  • LOW THD+N: 0.002% at 1kHz, G = 100
  • WIDE BANDWIDTH: 800kHz at G = 100
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • HIGH CMR: > 100dB
  • GAIN SET WITH EXTERNAL RESISTOR
  • SO-14 SURFACE-MOUNT PACKAGE
  • APPLICATIONS
    • PROFESSIONAL MICROPHONE PREAMPS
    • MOVING-COIL TRANSDUCER AMPLIFIERS
    • DIFFERENTIAL RECEIVERS
    • BRIDGE TRANSDUCER AMPLIFIERS

All trademarks are the property of their respective owners.

  • LOW NOISE: 1nV/Hz at 1kHz
  • LOW THD+N: 0.002% at 1kHz, G = 100
  • WIDE BANDWIDTH: 800kHz at G = 100
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • HIGH CMR: > 100dB
  • GAIN SET WITH EXTERNAL RESISTOR
  • SO-14 SURFACE-MOUNT PACKAGE
  • APPLICATIONS
    • PROFESSIONAL MICROPHONE PREAMPS
    • MOVING-COIL TRANSDUCER AMPLIFIERS
    • DIFFERENTIAL RECEIVERS
    • BRIDGE TRANSDUCER AMPLIFIERS

All trademarks are the property of their respective owners.

The INA163 is a very low-noise, low-distortion, monolithic instrumentation amplifier. Its current-feedback circuitry achieves very wide bandwidth and excellent dynamic response over a wide range of gain. It is ideal for low-level audio signals such as balanced low-impedance microphones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.

Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA163 provides near-theoretical noise performance for 200 source impedance. Its differential input, low noise, and low distortion provide superior performance in professional microphone amplifier applications.

The INA163’s wide supply voltage, excellent output voltage swing, and high output current drive allow its use in high-level audio stages as well.

The INA163 is available in a space-saving SO-14 surface-mount package, specified for operation over the –40°C to +85°C temperature range.

The INA163 is a very low-noise, low-distortion, monolithic instrumentation amplifier. Its current-feedback circuitry achieves very wide bandwidth and excellent dynamic response over a wide range of gain. It is ideal for low-level audio signals such as balanced low-impedance microphones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.

Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA163 provides near-theoretical noise performance for 200 source impedance. Its differential input, low noise, and low distortion provide superior performance in professional microphone amplifier applications.

The INA163’s wide supply voltage, excellent output voltage swing, and high output current drive allow its use in high-level audio stages as well.

The INA163 is available in a space-saving SO-14 surface-mount package, specified for operation over the –40°C to +85°C temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
INA849 アクティブ 超低ノイズ (1nV/√Hz)、高速 (28MHz、35V/μs)、高精度 (35μV) の計測アンプ Upgrade on noise, speed and precision.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Low-Noise, Low-Distortion Instrumentation Amplifier データシート (Rev. D) 2005年 5月 16日
アプリケーション・ノート Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 2021年 7月 27日
アプリケーション・ノート ファンタム電源とオペアンプ (Rev. A 翻訳版) 英語版 (Rev.A) 2019年 12月 18日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

INA163 PSpice Model (Rev. B)

SBOC057B.ZIP (27 KB) - PSpice Model
シミュレーション・モデル

INA163 TINA-TI Reference Design (Rev. B)

SBOC160B.TSC (88 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA163 TINA-TI Spice Model (Rev. A)

SBOM221A.ZIP (7 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ