INA1H182-SEP

アクティブ

Radiation-tolerant, low offset, 7nV/rtHz noise, low-power instrumentation amplifier

製品詳細

Number of channels 1 Vs (max) (V) 18 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -55 to 125 Rating Space Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
Number of channels 1 Vs (max) (V) 18 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -55 to 125 Rating Space Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Low offset voltage: 10µV (typical)
  • Input stage voltage noise: 7nV/√Hz
  • Bandwidth: 2MHz at G = 1, 190kHz at G = 100
  • Inputs protected up to ±40V
  • Common-mode rejection: 110dB, G = 10 (min)
  • Power supply rejection: 110dB, G = 1 (min)
  • Supply current: 650µA (max)
  • Supply range:
    • Single-supply: 4.5V to 18V
    • Dual-supply: ±2.25V to ±9V
  • Packages: 8-pin VSSOP
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Low offset voltage: 10µV (typical)
  • Input stage voltage noise: 7nV/√Hz
  • Bandwidth: 2MHz at G = 1, 190kHz at G = 100
  • Inputs protected up to ±40V
  • Common-mode rejection: 110dB, G = 10 (min)
  • Power supply rejection: 110dB, G = 1 (min)
  • Supply current: 650µA (max)
  • Supply range:
    • Single-supply: 4.5V to 18V
    • Dual-supply: ±2.25V to ±9V
  • Packages: 8-pin VSSOP

The INA1H182-SEP is a radiation-tolerant, high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40V.

The INA1H182-SEP is optimized to provide a high common-mode rejection ratio. At gain (G) = 1, the common-mode rejection ratio exceeds 90dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5V single supply, and dual supplies up to ±9V.

The INA1H182-SEP is available in an 8-pin VSSOP package.

The INA1H182-SEP is a radiation-tolerant, high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40V.

The INA1H182-SEP is optimized to provide a high common-mode rejection ratio. At gain (G) = 1, the common-mode rejection ratio exceeds 90dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5V single supply, and dual supplies up to ±9V.

The INA1H182-SEP is available in an 8-pin VSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート INA1H182-SEP Low Offset, 7nV/√ Hz Noise, Low-Power, Radiation-Tolerant, Precision Instrumentation Amplifier in Space-Enhanced Plastic データシート PDF | HTML 2026年 3月 24日
* 放射線と信頼性レポート INA1H182-SEP Neutron Displacement Damage (NDD) Characterization 2026年 3月 18日
* 放射線と信頼性レポート INA1H182-SEP Radiation-Tolerant, Low offset, Low Noise, Precision Instrumentation Amplifier TID Report 2026年 3月 18日
* 放射線と信頼性レポート INA1H182-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML 2026年 3月 18日
* 放射線と信頼性レポート INA1H182-SEP Production Flow and Reliability Report PDF | HTML 2026年 2月 25日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

INA1H182-SEP PSpice Model

SLVMER8.ZIP (30 KB) - PSpice Model
シミュレーション・モデル

INA1H182-SEP TINA-TI Reference Design

SLVMES0.TSC (1232 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA1H182-SEP TINA-TI SPICE Model

SLVMER9.ZIP (6 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian