ホーム アンプ オペアンプ (OP アンプ) パワー オペアンプ

Single channel OPA591, low power precision 85V op-amp

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (V/°C) 0.0000005 Iq per channel (typ) (mA) 0.425 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In, Out
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (V/°C) 0.0000005 Iq per channel (typ) (mA) 0.425 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In, Out
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide supply voltage range: 8V to 85V
  • Low offset voltage: 100µV, max
  • Low offset drift: 2µV/°C, max
  • High CMRR: 130dB, min
  • High PSRR: 120dB, min
  • Low input bias current: 15pA, max
  • Low noise: 12.9nV/√Hz at 1kHz
  • Wide bandwidth: 3.75MHz at 40dB
  • High slew rate: 100V/µs
  • Low quiescent current: 420µA
  • Rail-to-rail output
  • Unity gain stable
  • Mux-friendly inputs
  • Thermal shutdown protection
  • Small package options:
    • Single: SOT23
    • Dual: VSSOP, SOIC
  • Wide supply voltage range: 8V to 85V
  • Low offset voltage: 100µV, max
  • Low offset drift: 2µV/°C, max
  • High CMRR: 130dB, min
  • High PSRR: 120dB, min
  • Low input bias current: 15pA, max
  • Low noise: 12.9nV/√Hz at 1kHz
  • Wide bandwidth: 3.75MHz at 40dB
  • High slew rate: 100V/µs
  • Low quiescent current: 420µA
  • Rail-to-rail output
  • Unity gain stable
  • Mux-friendly inputs
  • Thermal shutdown protection
  • Small package options:
    • Single: SOT23
    • Dual: VSSOP, SOIC

The OPAx591 is a family of high precision, 85V CMOS power amplifiers available in small, industry standard packages.

These devices are laser trimmed to provide excellent dc performance, including 100µV max offset, 2µV/°C max offset drift. The high power supply and common-mode rejection help these op amps maintain high dc performance across different operating conditions. Degradation of precision is minimal because of the very low input bias current across the entire operating voltage range.

The OPAx591 also excels in ac performance despite the low quiescent current consumption. Proprietary design techniques provide 100V/µs slew rate and MUX-friendly inputs to enable fast settling of large signals. The low broadband noise help maintain signal fidelity across a wide frequency spectrum.

The combination of high precision, low noise, low power, and small packages make the OPAx591 a great choice for high voltage, space constrained systems where power consumption and, or thermal management is critical. Such systems include automated test equipment requiring high voltage and precision, power supplies requiring current or voltage sensing, and piezo actuator driving for haptic feedback systems.

This family of amplifiers operates over the extended industrial temperature range of –40°C to +125°C.

The OPAx591 is a family of high precision, 85V CMOS power amplifiers available in small, industry standard packages.

These devices are laser trimmed to provide excellent dc performance, including 100µV max offset, 2µV/°C max offset drift. The high power supply and common-mode rejection help these op amps maintain high dc performance across different operating conditions. Degradation of precision is minimal because of the very low input bias current across the entire operating voltage range.

The OPAx591 also excels in ac performance despite the low quiescent current consumption. Proprietary design techniques provide 100V/µs slew rate and MUX-friendly inputs to enable fast settling of large signals. The low broadband noise help maintain signal fidelity across a wide frequency spectrum.

The combination of high precision, low noise, low power, and small packages make the OPAx591 a great choice for high voltage, space constrained systems where power consumption and, or thermal management is critical. Such systems include automated test equipment requiring high voltage and precision, power supplies requiring current or voltage sensing, and piezo actuator driving for haptic feedback systems.

This family of amplifiers operates over the extended industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPAx591 85V, Precision (100µV), Low-Power (420μA), High-Slew Rate (100V/μs) Op Amps With MUX-Friendly Inputs データシート PDF | HTML 2026年 2月 25日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIYAMP-EVM — ユニバーサル DIY アンプ回路の評価基板

DIYAMP-EVM は、エンジニアと DIY ユーザーにアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。3 つの業界標準パッケージ (SC70、SOT-23、SOIC) で供給されており、シングル / デュアル電源向けに、アンプ、フィルタ、安定性補償、コンパレータの各構成など、12 の一般的なアンプ構成が可能です。

DIYAMP-EVM は、迅速 簡単なプロトタイプ製作を可能にします。また、一般的な 0805 または 0603 (...)

ユーザー ガイド: PDF | HTML
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ